text.skipToContent text.skipToNavigation

Catalog No. : 9P34U0/1000

Description:  30A,PLG,3P4W,DG,U0,600V,1 INCH BSHG

UPC: 708917298656

Plug, Voltage through 600VAC/250VDC, Amperage 30A, 3 Pole 4 Wire, Bushing Size 1 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 VAC , 250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3