Catalog No. : 9M500C
Description: MULTICOLOR CABLE TIE JAR 500 PC
UPC: 728494139302
Cable Tie Assortment Jar, 100 4-Inch Yellow, 100 4-Inch Pink, 100 7-Inch Green, 100 7-Inch Blue, 100 7-Inch Orange, Fluorescent All-Nylon
View More
View Less
For more info visit:
electrification.us.abb.com
- Reusable Jar. Easily Merchandised. Great Value.
- Fastening.
Descriptors
|
Category |
Cable ties |
|
Special Features |
Reusable Jar. Easily Merchandised. Great Value. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Lock Mechanism |
Plastic Pawl |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Length |
4 in/101.6 mm , 7 in/177.8 mm |
|
Thickness |
0.05 In , 1.31 mm |