Catalog No. : 9HPS
Description: HSTRNGTH SPLITBOLT CONN 10STR-12SLD
UPC: 783786200405
Type HPS - Split-Bolt Connector with Spacer, Conductor Range for Equal Main and Tap 10 Str-12 Sol, Min Tap with One Max Main 12 Sol, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Bolt and pressure bar of copper alloy, completely tin plated for corrosion resistance. Contoured spacer of electrolytic copper.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Bolt and pressure bar of copper alloy, completely tin plated for corrosion resistance. Contoured spacer of electrolytic copper. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Material |
Copper Alloy |
|
Finish |
Electro Tin-Plated |
|
Color |
Metallic |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2330479_2011-06-16 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |