Catalog No. : 9F54U5
Description: 50A,PLG,FEM,3P4W,DG,U5,600V
UPC: 708917307426
DuraGard 50 Amp Reverse Service Female Plug- 30 600V
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
|
Special Features |
Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters." |
|
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
|
Material |
DuraV |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e2630 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 14096 | 622102 | N/A | N/A | N/A |
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
50 A |
|
Construction type |
Plug |
|
Number of poles |
3 |