text.skipToContent text.skipToNavigation

Catalog No. : 9F54U0

Description:  50A,PLG,REV,4P4W,DG,U0,600VAC

UPC: 708917300403

DuraGard 50 Amp Reverse Service Female Plug- through 600V AC/250V DC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Material

DuraV

Classifications

Brand Name

Russellstoll

Standard

UL e2630

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Plug

Number of poles

4

Documents/Support Tools

Instruction Sheet

Click here