Catalog No. : 9F33U2
Description: 30A,PLG,REV,2P3W,DG,U2,3P250VAC
UPC: 708917300373
DuraGard 30Amp Reverse Service Female Plug- 250V
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Voltage Rating |
250 V |
|
Color |
Yellow |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 14096 | 622102 | N/A | N/A | N/A |
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Construction type |
Plug |
|
Number of poles |
2 |
Documents/Support Tools
|
Instruction Sheet |