text.skipToContent text.skipToNavigation

Catalog No. : 9F33U0

Description:  30A,PLG,REV,3P3W,DG,U0,600VAC,

UPC: 708917300359

DuraGard Reverse Service Female Plug, 30 Amp, 3 Pole 4 Wire, 600VAC/250VDC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 VAC , 250 VDC

Color

Yellow

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here