text.skipToContent text.skipToNavigation

Catalog No. : 9COND-MP-20

Description:  9CONDUCTOR,20 FT. CABLE W/MALE PLUG

UPC: 783786953905

Subsurface Modular Package Accessories

Output SCADA Cable (to be Used with the SCADA 80 Control) 9 Conductor, 20 Foot Cable with Male Plug.
View More View Less
For more info visit:  electrification.us.abb.com
  • Temperature Rating -40 degrees C to + 65 degrees C
  • Use Switchgear Building Blocks to create standard configurations and custom designs that improve your distribution system's reliability.

Descriptors

Category

Control cable

Classifications

Brand Name

Elastimold

Dimensions

Length

20 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant