text.skipToContent text.skipToNavigation

Catalog No. : 9C63U1

Description:  DURAGARD 2P3W 60A 125V CONNECTOR

UPC: 708917342922

Duragard Connector, 60 Amps, 2 Pole 3 Wire, 125VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

Duragard

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2