text.skipToContent text.skipToNavigation

Catalog No. : 9C54U2/0750

Description:  50A CON 3P4W DG U2 3P250V.75IN BSHG

UPC: 708917210702

DuraGard 50 Amp Female Connector, 30 250V, .75 inch Bushing ID
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Material

DuraV

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

3