text.skipToContent text.skipToNavigation

Catalog No. : 9C53U2/1100

Description:  50A,CON,2P3W,DG,U2,250,1.1 INCHBSHG

UPC: 708917304180

Connector, Voltage 250VAC, Amperage 50A, 2 Pole 3 Wire, Bushing 1 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

50 Amps

Voltage Rating

250 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

2