text.skipToContent text.skipToNavigation

Catalog No. : 9C53U1/C10

Description:  50A,CON,2P3W,DG,U1,125V,1 INCHNPT

UPC: 708917254256

Connector, Voltage 125VAC, Amperage 50A, 2 Pole 3 Wire, Conduit Adapter Size 1 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

50 Amps

Voltage Rating

125 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here