text.skipToContent text.skipToNavigation

Catalog No. : 9C34U1/C75

Description:  30A,CON,3P4W,DG,U1,125/250V,3/4 NPT

UPC: 708917143260

Connector, Voltage 125/250VAC, Amperage 30A, 3 Pole 4 Wire, Conduit Adapter Size 3/4 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

125/250 VAC

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here