Catalog No. : 9C34U0
Description: 30A,CON,3P4W,DG,U0,600V
UPC: 708917160939
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters." |
|
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
|
Number Of Poles |
3 |
|
Amperage Rating |
30 A |
|
Voltage Rating |
600 VAC , 250 VDC |
|
Material |
DuraV |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 14096 | 622102 | N/A | N/A | N/A |
| UL | E2630 | N/A | QLHN | N/A | N/A |
|
Amperage |
30 A |
|
Number of poles |
3 |