text.skipToContent text.skipToNavigation

Catalog No. : 9C33U3

Description:  30A,CON,2P3W,DG,U3,277V

UPC: 708917297710

DuraGard 30Amp Female Connector- 277V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

277 V

Color

Yellow

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2