text.skipToContent text.skipToNavigation

Catalog No. : 9C33U0/C75

Description:  30A,CON,2P3W,DG,U0,600V,3/4 INCHNPT

UPC: 708917158950

DuraGard 30 Amp Female Connector- through 600VAC/250VDC, 3/4 inch NPT
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

600 V

Material

DuraV

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here