text.skipToContent text.skipToNavigation

Catalog No. : 9C24U2/C75

Description:  20A CON 3P4W DG U2 3P250V.75 INNPT

UPC: 708917144724

Connector, Voltage through 600VAC/250VDC, Amerpage 20A, 3 Pole 4 Wire, Conduit Adapter Size 3/4 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

600 VAC , 250 VDC

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here