text.skipToContent text.skipToNavigation

Catalog No. : 9B34U1W

Description:  30A,NLT,3P4W,DG,U1,125/250V,SC

UPC: 708917303749

DuraGard 30Amp, Watertight, Reverse Service Male Receptical- 125/250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A