Catalog No. : 991AY24G01
Description: FT1SW (FT1-Y24)
UPC:
FT1 (991AY24G01 - T T P P T T T T P P) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
T T P P T T T T P P |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P2 P2 P1 P1 P2 P2 P2 P2 P1 P1 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |