Catalog No. : 991AW07G01
Description: FT1SW (FT1-W07)
UPC:
FT1 (991AW07G01 - C-C X P P X C X C X) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C-C X P P X C X C X |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-C1 X0 P1 P1 X0 C1 X0 C1 X0 |
|
No. of Currents |
4 |
|
No. of Potatials |
2 |
|
Number of Poles |
6 |