Catalog No. : 991AJ36G01
Description: FT1SW (FT1-J36)
UPC:
FT1 (991AJ36G01 - P 6-6 6-6 6-6 6-6 P) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P 6-6 6-6 6-6 6-6 P |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 C6-C6 C6-C6 C6-C6 C6-C6 P1 |
|
No. of Currents |
8 |
|
No. of Potatials |
2 |
|
Number of Poles |
10 |