Catalog No. : 991AA88G01
Description: FT1SW (FT1-A88)
UPC:
FT1 (991AA88G01 - C-C C-C C-C X P P P) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C-C C-C C-C X P P P |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-C1 C1-C1 C1-C1 X0 P1 P1 P1 |
|
No. of Currents |
6 |
|
No. of Potatials |
3 |
|
Number of Poles |
9 |