Catalog No. : 991A945G01
Description: FT1SW (FT1-945)
UPC:
FT1 (991A945G01 - Z Z Z 6-6 6-6 6-6 Z) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
Z Z Z 6-6 6-6 6-6 Z |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P7 P7 P7 C6-C6 C6-C6 C6-C6 P7 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |