Catalog No. : 991A87KG01
Description: FT1SW (FT1-87K)
UPC:
FT1 (991A87KG01 - P P P 9-9 9-9 9-9 9) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P P P 9-9 9-9 9-9 9 |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 C9-C9 C9-C9 C9-C9 C9 |
|
No. of Currents |
7 |
|
No. of Potatials |
3 |
|
Number of Poles |
10 |