Catalog No. : 991A74EG01
Description: FT1SW (FT1-74E)
UPC:
FT1 (991A74EG01 - C C C C P P P P P P) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C C C C P P P P P P |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1 C1 C1 C1 P1 P1 P1 P1 P1 P1 |
|
No. of Currents |
4 |
|
No. of Potatials |
6 |
|
Number of Poles |
10 |