Catalog No. : 991A42LG01
Description: FT1SW (FT1-42L)
UPC:
FT1 (991A42LG01 - S S P P T T T T T T) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
S S P P T T T T T T |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
S0 S0 P1 P1 P2 P2 P2 P2 P2 P2 |
|
No. of Currents |
2 |
|
No. of Potatials |
8 |
|
Number of Poles |
10 |