Catalog No. : 991A13KG01
Description: FT1SW (FT1-13K)
UPC:
FT1 (991A13KG01 - T Y Z W C-8 9-8 5-8) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
T Y Z W C-8 9-8 5-8 |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P2 P6 P7 P8 C1-C8 C9-C8 C5-C8 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |