Catalog No. : 989-G
Description: PVC CTD COND CVR 4IN MARK9 DGRAY
UPC: 704508438357
PVC Coated Conduit Body Cover, Mark 9, Size 4 Inch/103 Metric, Iron, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
4 Inch/103mm |