Catalog No. : 980F
Description: 3 1/2-4in CAST CVR, GRAY IRON, FORM
UPC: 786210164939
Form 8, 3-1/2 Inch to 4 Inch Gray Iron Replacement Cast Cover
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Form 8 Replacement Covers & Gaskets |
|
Application |
For Use with Form 8 Conduit Body |
Specifications
|
Form |
Form 8 |
|
Material |
Gray Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
3-1/2 to 4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |