Catalog No. : 970SA-G
Description: 31/2 TO 4 OCAL 970 AL CVR GRAY
UPC: 704508438302
3-1/2 in. - 4 in. Dark Gray PVC Coated Form 7 Aluminum Conduit Body Cover.
View More
View Less
For more info visit:
electrification.us.abb.com
- Coated with a nominal .002 inch blue urethane on both the interior and exterior before PVC coating is applied
- A minimum of .040 inch PVC coating is bonded to the exterior.
- Covers are coated with a molded flange to seal the conduit body while the conduit body is molded with a flat surface on its opening to seal with the cover.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Coated with a Nominal .002 In. Blue Urethane on Both the Interior and Exterior Before PVC Coating is Applied |
Specifications
|
Form |
Form 7 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3-1/2 to 4 in |