text.skipToContent text.skipToNavigation

Catalog No. : 970FSA

Description:  3 1/2-4 IN CAST ALUM CVR, FM7

UPC: 786210104904

3-1/2 to 4 Inch Replacement Cover for Conduit Body, Form 7, Sand-Cast Aluminum, Includes Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com
  • Includes gasket
  • Stainless steel screws, aluminum clips, and stainless steel and Neoprene O-Ring washer

Descriptors

Category

Enclosure plates or covers

Application

Provide access to conductors for maintenance and future changes

Specifications

Material

Sand Cast Aluminum

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

3-1/2 to 4

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here