text.skipToContent text.skipToNavigation

Catalog No. : 970F

Description:  3 1/2-4 IN CAST CVR, GRY IRON, FORM

UPC: 786210924335

Form 7, 3-1/2 Inch to 4 Inch Gray Iron Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Iron

Shape

Oval

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

3-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here