Catalog No. : 96MPPR8F-1.5
Description: CABLE ASBLY Y FAA STL1X2 & STL8
UPC: 708917329770
Wye Cable Assembly - to connect Two Transformers to One Light Fixture. Connector Configuration (2) P - FAA L823 Style 1 Plug Lead and Connector Configuration R8 - FAA L823 Style 8 Receptacle Lead with Cable Type F - 12 AWG, 600 Volts. 1.5 Meters Long. Santoprene. 20 Amps. Insulation to Earth Rating 1500 Volts.
View More
View Less
For more info visit:
electrification.us.abb.com
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Temperature Rating |
-55 to +65 C |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
|
Size |
1.5 Meters Long |