Catalog No. : 96MPPR7F-0.5
Description: CABLE ASBLY Y FAA STL1X2 & STL7
UPC: 708917329732
Wye Cable Assembly, Two Style 1 Plugs and One Style 7 Receptacle with Cable Type F - 12 AWG Single Wire, Length 0.5 Meter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Temperature Rating |
-55 to +65 C |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
|
Size |
0.5 Meters Long |