Catalog No. : 9682A40G01
Description: FT1SW (FT1-855)
UPC:
FT1 (9682A40G01 - L L L L C-E C-E C-E) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
L L L L C-E C-E C-E |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
L1 L1 L1 L1 C1-E1 C1-E1 C1-E1 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |