Catalog No. : 9676A94G01
Description: Test Switch, FT-1, 10P
UPC:
FT1 (9676A94G01 - Z Z Z Z Z Z Z Z Z Z) Black Cover, Screw Terminals, standard depth
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
Z Z Z Z Z Z Z Z Z Z |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P7 P7 P7 P7 P7 P7 P7 P7 P7 P7 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |