Catalog No. : 95MR8TTF-0.5
Description: CABLE ASBLY SCDRY FAA STL8-2XT
UPC: 708917329121
Secondary Cable Assembly. Connector Configuration R8 - FAA L823 Style 8 Receptacle Lead and Two T Connectors with Cable Type F - 12 AWG Single Wire, 600 Volts. 0.5 Meters Long. Santoprene. 20 Amps. Insulation to Earth Rating 1500 Volts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |
Dimensions
|
Size |
0.5 Meters Long |