Catalog No. : 95MR7G-0.3
Description: CABLE ASBLY SCDRY FAA STL7
UPC: 708917328186
Cable Assembly Secondary FAA Style 7 Receptacle, 2/12 AWG (3.3mmsq) Thermoplastic Insulated Waterproof Cable with overall Jacket, Rated 600 Volts Between Contacts, 1500 Volts to Earth, 20 Amps, 90 Degrees Celsius, Outside Diameter 12.7mm (.5 inch), Length 0.3 meters.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |
Dimensions
|
Size |
0.3 Meters Long |