Catalog No. : 95MR7F-3.5
Description: CABLE ASBLY SCDRY FAA STL7
UPC: 708917328100
Cable Assembly Secondary FAA Style 7 Receptacle, Two individual #12 AWG (3.3mmsq) Thermoplastic Insulated Waterproof Wires, Rated 600 Volts Between Contacts, 1500 Volts to Earth, 20 Amps, 90 Degrees Celsius, Outside Diameter 4.7mm (.185 inch), Length 3.5 meters
View More
View Less
For more info visit:
electrification.us.abb.com
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |
Dimensions
|
Size |
3.5 Meters Long |