Catalog No. : 95MR7B-3.0
Description: CABLE ASBLY SCDRY FAA STL7
UPC: 708917345817
Secondary Cable Assembly. Connector Configuration R7 - FAA L823 Style 7 Receptacle Lead. Cable Type B -2-Core Cable 2/14 AWG. Santoprene. 600 Volts. 20 Amps. Insulation to Earth Rating 1500 Volts. Length 3 Meters.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |
Dimensions
|
Size |
3.0 Meters Long |