Catalog No. : 95MPS
Description: SHORTING PLUG SCDRY
UPC: 708917327707
Secondary Shorting Plug, contains (1) Small Pin Contact, (1) Large Pin Contact, (1) Style 1 Molded Plug Tapered, #12 AWG Wire Solid Copper - PVC.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |