Catalog No. : 95MPR8I-3.0
Description: CABLE ASBLY SCDRY FAA STL18
UPC: 708917346852
Airfield Lighting Cable Assembly - Material Santoprene. Secondary FAA Style 1 Plug, Style 8 Receptacle, I is 2/16 AWG (1.3mmsq) Thermoplastic Insulated Waterproof Cable with Overall Jacket, rated 600 volts between contacts, 1500 volts to earth. 20 Amp, 90 degrees C. Outside Diameter 9.4mm (.37 inch). Length 3.0 meters.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |
Dimensions
|
Size |
3.0 Meters Long |