Catalog No. : 95MPR8G-10.5
Description: CABLE ASBLY SCDRY FAA STL1 AND 8
UPC: 708917347750
Airfield Lighting, Secondary Cable Assembly, FAA L823 Style 1 Plug and FAA L823 Style 8 Receptacle, #2/12 AWG (3.3mm2) Thermoplastic Insulated, Waterproof Cable with Overall Jacket, rated 600 Volts between Contacts, 1500 Volts to Earth, 20 Amps, 90 Degrees Celsius, Diameter 12.7mm (1/2 inch). Length 10.5 meters. Material - Santoprene.
View More
View Less
For more info visit:
electrification.us.abb.com
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |
Dimensions
|
Size |
10.5 Meters Long |