Catalog No. : 95MPR8F-5.0
Description: CABLE ASBLY SCDRY FAA STL1-STL8
UPC: 708917347835
Cable Assembly Secondary FAA Style 1 Plug and Style 8 Receptacle. Two individual #12 AWG (3.3mmsq) Thermoplastic Insulated Waterproof Wires, Rated 600 Volts Between Contacts, 1500 Volts to Earth, 20 Amps, 90 Degrees Celsius, Outside Diameter 4.7mm (.185 inch), Length 5.0 meters
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Conductor Range |
#12 AWG |
|
Voltage Rating |
600 V |
|
Insulation |
EPDM Rubber |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
|
Size |
5 M |