Catalog No. : 95MP6K-1.0
Description: CABLE ASBLY SCDRY FAA STL6
UPC: 708917327936
Cable Assembly Secondary FAA Style 6 Plug, Two individual #14 AWG (2.1mmsq) Telfon Insulated Wires, Rated 600 Volts Between Contacts, 1500 Volts to Earth, 20 Amps, 200 Degrees Celsius, Wires Certified to UL1199 and CSA1A/B, Length 1.0 meters
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth) |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B |
Dimensions
|
Size |
1.0 Meters Long |