text.skipToContent text.skipToNavigation

Catalog No. : 95MP6F-2.0

Description:  CABLE ASBLY SCDRY FAA STL6

UPC: 708917327776

Cable Assembly Secondary FAA Style 6 Plug, Two individual #12 AWG (3.3mmsq) Thermoplastic Insulated Waterproof Wires, Rated 600 Volts Between Contacts, 1500 Volts to Earth, 20 Amps, 90 Degrees Celsius, Outside Diameter 4.7mm (.185 inch), Length 2.0 meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Type

Secondary Cable Assembly - Plug - FAA Style 6

Specifications

Voltage Rating

Between contacts 600 V , To earth 1,500 V

Amperage Rating

20 A

Insulation

yes

Environmental Conditions

Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth)

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B

Dimensions

Size

2.0 Meters Long