Catalog No. : 95-05MRPO-1.0
Description: CABLE ASBLY 5-POLE PLUG & RCPT
UPC: 708917329695
Secondary Cable Assembly. 5-Poles. Connector Configuration RP. Socket/Spring Assembly and Style 1 Plug. Cable Type O - 5/16 AWG Cable. 1 Meter Long. Santoprene.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Number Of Poles |
5 |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
|
Size |
1.0 Meters Long |