text.skipToContent text.skipToNavigation

Catalog No. : 95-05MRO-2.0

Description:  CABLE ASBLY 5-POLE RECEPTACLE

UPC: 708917329688

Secondary Cable Assembly. 5-Poles. Connector Configuration R - Style Receptacle. Cable Type O - 5/16 AWG Cable. 2.0 Meters Long. Santoprene.
View More View Less
For more info visit:  electrification.us.abb.com
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Specifications

Number Of Poles

5

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

2.0 Meters Long