Catalog No. : 95-04MRJ-6.0
Description: CABLE ASBLY 4-POLE RECEPTACLE
UPC: 708917348047
Airfield Lighting, Secondary 4-Pole Cable Assembly, Style 7 Receptacle, Cable J - 4/14 AWG Cable 600 Volts, Length 6.0 Meters, Santoprene.
View More
View Less
For more info visit:
electrification.us.abb.com
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Number Of Poles |
4 |
|
Material |
Santoprene |
|
Insulation |
yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
|
Size |
6.0 Meters Long |