text.skipToContent text.skipToNavigation

Catalog No. : 95-04MRJ-45.0

Description:  CABLE ASBLY 4-POLE RECEPTACLE

UPC: 708917347842

Airfield Lighting, Secondary 4-Pole Cable Assembly, Style 7 Receptacle, Cable J - 4/14 AWG Cable 600 Volts, Length 45.0 Meters, Santoprene.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Specifications

Conductor Range

4/14 AWG

Material

Santoprene

Voltage Rating

600 V

Insulation

EPDM Rubber

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

45 M